BOS 23K-NU-RE10-S4
| Parametr | Wartość |
| Switching frequ. standard beam | 500 Hz |
| Length 1 | 23 mm |
| Length 2 | 50 mm |
| Length 3 | 50 mm |
| Ambient temperature max. | +60 °C |
| Ambient temperature min. | -20 °C |
| weight | 35 g |
| Operating range max. | 25000 mm |
| CadenasPath | BOS 23K |
| CatalogProduct | yes |
| Ordercode | BOS016H |
| Connection | connector S4 (M12) |
| Emitter Light Source | red light |
| Wave length of Light Source | 640 nm |
| Switching output | NPN |
| Operating frequency (f) | 500 Hz |
| Current Consumption Io max. (No Load) | 30 mA |
| Supply voltage min. | 10 V |
| Supply voltage max. | 30 V |
| Degree of protection IP | IP 67 |
| Insulation class | 2 |
| Protected against polarity reversal | yes |
| Approval | CE, Ecolab |
| Type | Thru-Beam |
| Sensing face material | PMMA |
| Housing material | ABS impact resistant |
| sensitivity adjustment | Teach In |
| Voltage ripple max. | max. 10% from UB |
| Range | 0...25000 mm |
| Switching element function | NO/NC |
| Rated operational voltage | 24 DC V |
| frequency of supply voltage | DC |
| Operating range adjustment | Teach-in |
| Load current capacity max. (Ie) | 100 mA |
| Housing Style | Block |
| Product Family | BOS 23K |
| Special Applications | Self-contained Thru-Beam |
| Supply voltage indication | yes, green LED |
| Function indication | yes, yellow LED |
| Short circuit protected | yes |
|